Auto Logout
Welcome Guest!
New Products
Shop All Products
My Orders
About us
FAQ
Register
Login
Welcome Guest!
Profile
FAQ
Contact Us
Your cart contains 0 item
0
New Products
Shop All Products
My Orders
About us
Back To Result
Part # :
10-33-2956
SEAL, POLYTETRAFLUOROETHYLENE (PTFE)
$
21.25
Please
Log In
or
Register
to continue with your purchase
UOM
EA
Weight & Dimension
0.05 lb | 1.5" x 0.25" x 1.5"
Description
SEAL, PTFE
Model
MD-100
,
MD-200
,
MD-300
,
MD-II
,
RD-II
,
SB-100
,
SB-110
,
SB-190
,
SB-200
,
SB-210
,
SB-300
,
SB-310
,
SB-400
,
SB-II
,
SB-III
,
Sentry
,
Spectrum TS
,
Super-II
,
TD-II
,
TS-500