Auto Logout
Welcome Guest!
New Products
Shop All Products
My Orders
About us
FAQ
Register
Login
Welcome Guest!
Profile
FAQ
Contact Us
Your cart contains 0 item
0
New Products
Shop All Products
My Orders
About us
Back To Result
Part # :
10-40-975
SENSOR ASSEMBLY, UNGRADED
$
73.00
Please
Log In
or
Register
to continue with your purchase
UOM
EA
Weight & Dimension
0.1 lb | 6.5" x 0.25" x 5"
Description
SENSOR ASSY, UNGRADED
Model
TriPac
,
MD-100
,
MD-200
,
MD-300
,
MD-II
,
Precedent C-600
,
Precedent S-600
,
RD-II
,
SB-100
,
SB-110
,
SB-190
,
SB-200
,
SB-210
,
SB-230
,
SB-300
,
SB-310
,
SB-400
,
SB-III
,
Spectrum DE
,
Spectrum SB
,
Spectrum Super II
,
Spectrum TS
,
Super-II
,
TS-200
,
TS-300
,
TS-500