Auto Logout
Welcome Guest!
New Products
Shop All Products
My Orders
About us
FAQ
Register
Login
Welcome Guest!
Profile
FAQ
Contact Us
Your cart contains 0 item
0
New Products
Shop All Products
My Orders
About us
Back To Result
Part # :
10-44-7929
SWITCH, DOUBLE POLE DOUBLE THROW (DPDT)
$
22.50
Please
Log In
or
Register
to continue with your purchase
UOM
EA
Weight & Dimension
0.2 lb | 3" x 1" x 2"
Description
SWITCH, 2 PDT
Model
SB-190
,
SB-200
,
SB-II
,
SB-III
,
Sentry
,
Spectrum DE
,
Spectrum SB
,
Super-II