Auto Logout
Welcome Guest!
New Products
Shop All Products
My Orders
About us
FAQ
Register
Login
Welcome Guest!
Profile
FAQ
Contact Us
Your cart contains 0 item
0
New Products
Shop All Products
My Orders
About us
Back To Result
Part # :
10-44-8198
PLUNGER, SOLENOID WITH BOLT
$
11.75
Please
Log In
or
Register
to continue with your purchase
UOM
EA
Weight & Dimension
0.7 lb | 4.5" x 1" x 1"
Description
PLUNGER, SOLENOID W/BOLT
Model
Heat King
,
MD-100
,
MD-200
,
MD-300
,
MD-II
,
Precedent C-600
,
RD-II
,
SB-100
,
SB-110
,
SB-190
,
SB-200
,
SB-210
,
SB-230
,
SB-300
,
SB-310
,
SB-400
,
SB-II
,
SB-III
,
Sentry
,
Spectrum DE
,
Spectrum SB
,
Spectrum Super II
,
Spectrum TS
,
Super-II
,
T-580
,
TD-II
,
TS-200
,
TS-300
,
TS-500