Auto Logout
Welcome Guest!
New Products
Shop All Products
My Orders
About us
FAQ
Register
Login
Welcome Guest!
Profile
FAQ
Contact Us
Your cart contains 0 item
0
New Products
Shop All Products
My Orders
About us
Back To Result
Part # :
10-55-6751
PLUG, OIL DRAIN (MAGNETIC)
$
14.75
Please
Log In
or
Register
to continue with your purchase
UOM
EA
Weight & Dimension
0.25 lb | 3" x 1" x 3"
Description
PLUG, OIL DRAIN (MAGNETIC)
Model
Precedent C-600
,
Precedent S-600
,
RD-II
,
SB-100
,
SB-110
,
SB-190
,
SB-200
,
SB-210
,
SB-230
,
SB-300
,
SB-310
,
SB-II
,
SB-III
,
Sentry
,
Spectrum DE
,
Spectrum SB
,
Spectrum Super II
,
Super-II
,
TD-II