Auto Logout
Welcome Guest!
New Products
Shop All Products
My Orders
About us
FAQ
Register
Login
Welcome Guest!
Profile
FAQ
Contact Us
Your cart contains 0 item
0
New Products
Shop All Products
My Orders
About us
Back To Result
Part # :
10-66-3653
CHECK VALVE 1/4 INCH OUTSIDE DIAMETER
$
45.25
Please
Log In
or
Register
to continue with your purchase
UOM
EA
Weight & Dimension
0.24 lb | 1.5" x 0.5" x 1.5"
Description
CHECK VALVE 1/4" OD
Model
MD-200
,
MD-II
,
RD-II
,
SB-400
,
SB-II
,
SB-III
,
Sentry
,
Spectrum DE
,
Spectrum SB
,
Spectrum Super II
,
Super-II
,
TD-II