Auto Logout
Welcome Guest!
New Products
Shop All Products
My Orders
About us
FAQ
Register
Login
Welcome Guest!
Profile
FAQ
Contact Us
Your cart contains 0 item
0
New Products
Shop All Products
My Orders
About us
Back To Result
Part # :
10-66-6024
SUCTION HOSE, PIPE ENDS 28 INCHES
$
206.25
Please
Log In
or
Register
to continue with your purchase
UOM
EA
Weight & Dimension
3 lb | 29" x 2" x 7"
Description
SUCTION HOSE, PIPE ENDS 28"
Model
SB-100
,
SB-110
,
SB-190
,
SB-200
,
SB-210
,
SB-230
,
SB-300
,
SB-310
,
SB-II
,
SB-III
,
Spectrum DE
,
Spectrum SB