ENGINE O/H KIT 2.2 DI W/O PUMP
Part #: 10-10-2.2 D.I.
FREEZE PLUG SET, ENGINE BLOCK
Part #: 10-10-275
FREEZE PLUG SET, ENGINE HEAD
Part #: 10-10-276
VALVE GUIDE, INTAKE/EXHAUST (8 PACK)
Part #: 10-11-5779
MAIN BEARING, STANDARD (1 ENGINE)
Part #: 10-11-5806
MAIN BEARING, 0.25 (1 ENGINE)
Part #: 10-11-5807
MAIN BEARING, 0.50 (1 ENGINE)
Part #: 10-11-5808
MAIN BEARING, 0.75 (1 ENGINE)
Part #: 10-11-5809
THRUST BEARING (2 HALVES)
Part #: 10-11-5811
BUSHING, CONNECTING ROD (4 PACK)
Part #: 10-11-5825
CONNECTING ROD BEARING, STANDARD (1 ENGINE)
Part #: 10-11-5826
CONNECTING ROD BEARING, 0.25 (1 ENGINE)
Part #: 10-11-5827
CONNECTING ROD BEARING, 0.75 (1 ENGINE)
Part #: 10-11-5829
RING GEAR 2.2 DI (FLYWHEEL)
Part #: 10-11-5838
PISTON ASSEMBLY, 88.00 MM WITH RINGS
Part #: 10-11-5900
PISTON ASSEMBLY, 88.25 MM WITH RINGS
Part #: 10-11-5901
PISTON ASSEMBLY, 88.50 MM WITH RINGS
Part #: 10-11-5902
PISTON ASSEMBLY, 88.75 MM WITH RINGS
Part #: 10-11-5903
PISTON ASSEMBLY, 89.00 MM WITH RINGS
Part #: 10-11-5904
PISTON RING SET, STANDARD
Part #: 10-11-8082
PISTON RING SET, 0.25 MM
Part #: 10-11-8083
PISTON RING SET, 0.50 MM
Part #: 10-11-8084
PISTON RING SET, 1.00 MM
Part #: 10-11-8085
PISTON RING SET, 0.75 MM
Part #: 10-11-8448
GASKET, VALVE COVER (2.2 DIESEL INJECTION ENGINE)
Part #: 10-33-1630
OIL SEAL, REAR (SE ENGINE)
Part #: 10-33-2634
OIL SEAL, CRANKSHAFT, REAR 2.2 DIESEL INJECTION
Part #: 10-33-2880
OIL SEAL, CRANKSHAFT, FRONT
Part #: 10-33-2881
GASKET, FUEL INJECTION PUMP (88-7113 ENGINE)
Part #: 10-33-3213
GASKET, THERMOSTAT HOUSING (11-7702 ENGINE)
Part #: 10-33-487
GLOW PLUG, 2.2 DIESEL INJECTION ENGINE
Part #: 10-41-7370
STARTER, 2.2 DIESEL INJECTION / SE
Part #: 10-45-2325
* Isuzu is a registered trademark of Isuzu Jidosha Kabushiki Kaisha Corporation.