CENTRIFUGAL CLUTCH - 8 BUSHING, L/S CONFIGURATION
Part #: 10-107-343
VALVE STEM SEAL KIT (8 PACK)
Part #: 10-11-4414
VALVE GUIDE, INTAKE/EXHAUST (8 PACK)
Part #: 10-11-5779
MAIN BEARING, STANDARD (1 ENGINE)
Part #: 10-11-5806
MAIN BEARING, 0.25 (1 ENGINE)
Part #: 10-11-5807
THRUST BEARING (2 HALVES)
Part #: 10-11-5811
BUSHING, CONNECTING ROD (4 PACK)
Part #: 10-11-5825
CONNECTING ROD BEARING, STANDARD (1 ENGINE)
Part #: 10-11-5826
CONNECTING ROD BEARING, 0.25 (1 ENGINE)
Part #: 10-11-5827
RING GEAR 2.2 DI (FLYWHEEL)
Part #: 10-11-5838
PISTON ASSEMBLY, 88.00 MM WITH RINGS
Part #: 10-11-5900
PISTON ASSEMBLY, 88.25 MM WITH RINGS
Part #: 10-11-5901
PISTON ASSEMBLY, 88.50 MM WITH RINGS
Part #: 10-11-5902
PISTON ASSEMBLY, 88.75 MM WITH RINGS
Part #: 10-11-5903
PISTON ASSEMBLY, 89.00 MM WITH RINGS
Part #: 10-11-5904
OIL FILTER, DUAL LUBE 2.2 DI
Part #: 10-11-7382
INDICATOR, AIR RESTRICTION
Part #: 10-11-7757
PISTON RING SET, STANDARD
Part #: 10-11-8082
PISTON RING SET, 0.25 MM
Part #: 10-11-8083
PISTON RING SET, 0.50 MM
Part #: 10-11-8084
PISTON RING SET, 1.00 MM
Part #: 10-11-8085
INJECTOR ASSEMBLY, YANMAR 486
Part #: 10-11-8715
PISTON YANMAR 486, STANDARD
Part #: 10-11-8948
PISTON RING SET, STANDARD (YANMAR 486)
Part #: 10-11-8949
PISTON RING SET 0.25 MM YANMAR 486
Part #: 10-11-8956
PISTON RING SET 0.50 MM YANMAR 486
Part #: 10-11-8959
OIL FILTER, DUAL EMI3000
Part #: 10-11-9182
FUEL FILTER ASSEMBLY EMI3000
Part #: 10-11-9342
SPEEDI-SLEEVE, YANMAR 486
Part #: 10-11-9592
GASKET, VALVE COVER (YANMAR 486V)
Part #: 10-13-340
BEARING, CONNECTING ROD STANDARD (8954)
Part #: 10-13-924
CRANKSHAFT, X430 LONG SHAFT
Part #: 10-22-1027
COVER, BEARING DRIVE (LONG SHAFT)
Part #: 10-22-1028
CRANKSHAFT, X426 LONG SHAFT
Part #: 10-22-1075
SEAL, STAINLESS STEEL BELLOWS (STANDARD)
Part #: 10-22-1100
SEAL, COMPRESSOR (LONG SHAFT)
Part #: 10-22-1101
BEARING SET, CONNECTING ROD STANDARD
Part #: 10-22-1246
BEARING SET, CONNECTING ROD .010
Part #: 10-22-1265
BEARING SET, CONNECTING ROD .020
Part #: 10-22-1266
CRANKSHAFT, COMPRESSOR X430 FORGED
Part #: 10-22-655
CYLINDER LINER COMPRESSOR X430
Part #: 10-22-656
OIL PUMP HOUSING, COMPRESSOR X430
Part #: 10-22-663
END PLATE 3/4, LARGE INSIDE DIAMETER
Part #: 10-22-723
SEAL ASSEMBLY CRANKSHAFT COMPRESSOR
Part #: 10-22-778
PISTON ASSEMBLY, COMPRESSOR X430
Part #: 10-22-850
GASKET SET COMPRESSOR X426/X430
Part #: 10-30-243
GASKET SET COMPRESSOR X430P/X426P
Part #: 10-30-326
GASKET, VALVE COVER (2.2 DIESEL INJECTION ENGINE)
Part #: 10-33-1630
OIL SEAL, DRIVE BEARING PLATE
Part #: 10-33-2120
GASKET, EXHAUST (2.2 DIESEL INJECTION/486 ENGINE)
Part #: 10-33-2314
OIL SEAL, REAR (SE ENGINE)
Part #: 10-33-2634
OIL SEAL, RADIAL 486 ENGINE
Part #: 10-33-2759