VALVE GUIDE, EXHAUST (4 PACK)
Part #: 10-11-3375
THRUST WASHER SET (2 HALVES)
Part #: 10-11-3404
VALVE STEM SEAL KIT (8 PACK)
Part #: 10-11-4414
MAIN BEARING, STANDARD (1 ENGINE)
Part #: 10-11-4785
MAIN BEARING, 0.50 (1 ENGINE)
Part #: 10-11-4787
PISTON ASSEMBLY, 83.00MM WITH RINGS
Part #: 10-11-4848
PISTON ASSEMBLY, 83.25MM WITH RINGS
Part #: 10-11-4849
PISTON ASSEMBLY, 83.75 MM WITH RINGS
Part #: 10-11-5686
CONNECTING ROD BEARING, STANDARD (1 ENGINE)
Part #: 10-11-5744
CONNECTING ROD BEARING, 0.50 (1 ENGINE)
Part #: 10-11-5746
VALVE GUIDE, INTAKE/EXHAUST (8 PACK)
Part #: 10-11-5779
MAIN BEARING, STANDARD (1 ENGINE)
Part #: 10-11-5806
MAIN BEARING, 0.25 (1 ENGINE)
Part #: 10-11-5807
THRUST BEARING (2 HALVES)
Part #: 10-11-5811
BUSHING, CONNECTING ROD (4 PACK)
Part #: 10-11-5825
CONNECTING ROD BEARING, STANDARD (1 ENGINE)
Part #: 10-11-5826
CONNECTING ROD BEARING, 0.25 (1 ENGINE)
Part #: 10-11-5827
RING GEAR 2.2 DI (FLYWHEEL)
Part #: 10-11-5838
PISTON ASSEMBLY, 88.00 MM WITH RINGS
Part #: 10-11-5900
PISTON ASSEMBLY, 88.25 MM WITH RINGS
Part #: 10-11-5901
PISTON ASSEMBLY, 88.50 MM WITH RINGS
Part #: 10-11-5902
PISTON ASSEMBLY, 88.75 MM WITH RINGS
Part #: 10-11-5903
PISTON ASSEMBLY, 89.00 MM WITH RINGS
Part #: 10-11-5904
SPEEDI-SLEEVE, C-201, FAN
Part #: 10-11-6845
SLEEVE WITH CUP C-201 OLD STYLE
Part #: 10-11-7259
INDICATOR, AIR RESTRICTION
Part #: 10-11-7757
PISTON RING SET, 1.00 MM
Part #: 10-11-8081
PISTON RING SET, STANDARD
Part #: 10-11-8082
PISTON RING SET, 0.25 MM
Part #: 10-11-8083
PISTON RING SET, 0.50 MM
Part #: 10-11-8084
PISTON RING SET, 1.00 MM
Part #: 10-11-8085
CRANKSHAFT, X430 LONG SHAFT
Part #: 10-22-1027
COVER, BEARING DRIVE (LONG SHAFT)
Part #: 10-22-1028
SEAL, STAINLESS STEEL BELLOWS (STANDARD)
Part #: 10-22-1100
SEAL, COMPRESSOR (LONG SHAFT)
Part #: 10-22-1101
BEARING SET, CONNECTING ROD STANDARD
Part #: 10-22-1246
BEARING SET, CONNECTING ROD .010
Part #: 10-22-1265
BEARING SET, CONNECTING ROD .020
Part #: 10-22-1266
REED VALVE, PISTON .020-OLD
Part #: 10-22-453
OIL PUMP HOUSING, COMPRESSOR X426
Part #: 10-22-554
CRANKSHAFT, COMPRESSOR X426 FORGED
Part #: 10-22-586
CRANKSHAFT, COMPRESSOR X430 FORGED
Part #: 10-22-655
CYLINDER LINER COMPRESSOR X430
Part #: 10-22-656
OIL PUMP HOUSING, COMPRESSOR X430
Part #: 10-22-663
END PLATE 3/4, LARGE INSIDE DIAMETER
Part #: 10-22-723
SEAL ASSEMBLY CRANKSHAFT COMPRESSOR
Part #: 10-22-778
PISTON ASSEMBLY, COMPRESSOR 214/426/X426
Part #: 10-22-849
PISTON ASSEMBLY, COMPRESSOR X430
Part #: 10-22-850
GASKET SET ENGINE C201 (ON DEMAND)
Part #: 10-30-175
GASKET SET COMPRESSOR X426/X430
Part #: 10-30-243
GASKET SET COMPRESSOR X430P/X426P
Part #: 10-30-326
GASKET, PUMP BEARING PLATE
Part #: 10-33-110
GASKET, VALVE COVER (2.2 DIESEL INJECTION ENGINE)
Part #: 10-33-1630
OIL SEAL, DRIVE BEARING PLATE
Part #: 10-33-2120
GASKET, AIR HEATER, COPPER
Part #: 10-33-2765
OIL SEAL, CRANKSHAFT, REAR 2.2 DIESEL INJECTION
Part #: 10-33-2880
OIL SEAL, CRANKSHAFT, FRONT
Part #: 10-33-2881
SEAL, POLYTETRAFLUOROETHYLENE (PTFE)
Part #: 10-33-2956