CENTRIFUGAL CLUTCH - 8 BUSHING, L/S CONFIGURATION
Part #: 10-107-343
OIL FILTER, DUAL LUBE 2.2 DI
Part #: 10-11-7382
INDICATOR, AIR RESTRICTION
Part #: 10-11-7757
INJECTOR ASSEMBLY, YANMAR 486
Part #: 10-11-8715
PISTON YANMAR 486, STANDARD
Part #: 10-11-8948
PISTON RING SET, STANDARD (YANMAR 486)
Part #: 10-11-8949
PISTON RING SET 0.25 MM YANMAR 486
Part #: 10-11-8956
PISTON RING SET 0.50 MM YANMAR 486
Part #: 10-11-8959
OIL FILTER, DUAL EMI3000
Part #: 10-11-9182
FUEL FILTER ASSEMBLY EMI3000
Part #: 10-11-9342
SPEEDI-SLEEVE, YANMAR 486
Part #: 10-11-9592
GASKET, VALVE COVER (YANMAR 486V)
Part #: 10-13-340
INJECTOR, FUEL YANMAR 486V
Part #: 10-13-388
BEARING, CONNECTING ROD STANDARD (8954)
Part #: 10-13-924
CRANKSHAFT, X430 LONG SHAFT
Part #: 10-22-1027
COVER, BEARING DRIVE (LONG SHAFT)
Part #: 10-22-1028
CRANKSHAFT, X426 LONG SHAFT
Part #: 10-22-1075
SEAL, COMPRESSOR (LONG SHAFT)
Part #: 10-22-1101
BEARING SET, CONNECTING ROD STANDARD
Part #: 10-22-1246
BEARING SET, CONNECTING ROD .010
Part #: 10-22-1265
BEARING SET, CONNECTING ROD .020
Part #: 10-22-1266
CYLINDER LINER COMPRESSOR X430
Part #: 10-22-656
OIL PUMP HOUSING, COMPRESSOR X430
Part #: 10-22-663
PISTON ASSEMBLY, COMPRESSOR X430
Part #: 10-22-850
GASKET SET COMPRESSOR X426/X430
Part #: 10-30-243
GASKET SET COMPRESSOR X430P/X426P
Part #: 10-30-326
GASKET, PUMP BEARING PLATE
Part #: 10-33-110
GASKET, EXHAUST (2.2 DIESEL INJECTION/486 ENGINE)
Part #: 10-33-2314
OIL SEAL, RADIAL 486 ENGINE
Part #: 10-33-2759
GASKET, AIR HEATER, COPPER
Part #: 10-33-2765
GASKET, VALVE COVER (486 ENGINE)
Part #: 10-33-2935
SEAL, POLYTETRAFLUOROETHYLENE (PTFE)
Part #: 10-33-2956
OIL SEAL, AXIAL (486/486V ENGINE)
Part #: 10-33-2974
GASKET, WATER PUMP 482/486 ENGINE
Part #: 10-33-3096
GASKET, OIL LEVEL SWITCH (41-402 ENGINE)
Part #: 10-33-3877
OIL SEAL, FRONT 482/486/486V ENGINE
Part #: 10-33-4088
SENSOR ASSEMBLY, 27 GRADE
Part #: 10-40-974
SENSOR ASSEMBLY, UNGRADED
Part #: 10-40-975
SWITCH, HIGH PRESSURE COOLANT OUTLET
Part #: 10-41-3669
SENSOR, COOLANT TEMPERATURE
Part #: 10-41-7068
ALTERNATOR, 37 AMPERE / 12 VOLT
Part #: 10-41-8461
ALTERNATOR, 65 AMPERE / 12 VOLT
Part #: 10-41-8463
SENSOR, EXPANSION TANK, SB UNIT
Part #: 10-42-1397
BI-DIRECTIONAL FAN, ALTERNATOR
Part #: 10-42-2341
SWITCH, SINGLE POLE SINGLE THROW (SPST)
Part #: 10-44-7792
SWITCH, DOUBLE POLE DOUBLE THROW (DPDT)
Part #: 10-44-7929
PLUNGER, SOLENOID WITH BOLT
Part #: 10-44-8198
SENSOR, REVOLUTIONS PER MINUTE (RPM)
Part #: 10-44-9298
ALTERNATOR, 37 AMPERE BOSCH
Part #: 10-45-2254
ALTERNATOR, 65 AMPERE BOSCH
Part #: 10-45-2256
ALTERNATOR, 120 AMPERE BOSCH
Part #: 10-45-2258